??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Presses EMG
Description
8 PHR - Pneumatic bench presses - 700 kg
Bill of material
8 PHR
PREVIEW
Preview
REF
Partnumber
8 PHR
POWER
Power
700 kg
S
Stroke
0 to 100 mm
A
Adjustable clear height
40 to 260 mm
B
Swan-neck depth
95 mm
D
Slider bore
16H7 x 26 mm
E
Table bore
20H7 mm
F
Table
200 x 170 mm
J
Weight
50 kg
K
Maximum height
870 mm
L
Width
260 mm
M
Depth
284 mm
N
Press speed
130 mm/sec
O
Air consumption
2,3 litre
PDF
Link to PDf
Technical data PDF
VIDEO
Link to video
Presentation video
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions