??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Presses EMG
Description
6 PHR - Pneumatic bench presses - 360 kg
Bill of material
6 PHR
PREVIEW
Preview
REF
Partnumber
6 PHR
POWER
Power
360 kg
S
Stroke
0 to 50 mm
A
Adjustable clear height
20 to 250 mm
B
Swan-neck depth
95 mm
D
Slider bore
16H7 x 26 mm
E
Table bore
14H7 mm
F
Table
160 x 145 mm
J
Weight
25 kg
K
Maximum height
640 mm
L
Width
240 mm
M
Depth
250 mm
N
Press speed
150 mm/sec
O
Air consumption
0,6 litre
PDF
Link to PDf
Technical data PDF
VIDEO
Link to video
Presentation video
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions