??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Presses EMG
Description
50 HR - Manual rack bench presse - 5000 kg
Bill of material
50 HR
PREVIEW
Preview
REF
Partnumber
50 HR
POWER
Power
5000 kg
S
Stroke
0 to 530 mm
A
Adjustable clear height
530 mm
B
Swan-neck depth
250 mm
C
Angle of rotation per mm of stroke
12°74 °
D
Slider bore
16H7 x 26 mm
F
Table
210 x 250 mm
G
Table recess
70 x 120 mm
H
Ø Rotating table
238 mm
J
Weight
145 kg
K
Maximum height
1520 mm
L
Width
435 mm
M
Depth
950 mm
PDF
Link to PDf
Technical data PDF
VIDEO
Link to video
Presentation video
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions