??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Presses EMG
Description
3 HR - Manual rack bench presse - 400 kg
Bill of material
3 HR
PREVIEW
Preview
REF
Partnumber
3 HR
POWER
Power
400 kg
S
Stroke
0 to 80 mm
A
Adjustable clear height
35 to 270 mm
B
Swan-neck depth
80 mm
C
Angle of rotation per mm of stroke
4°02 °
D
Slider bore
16H7 x 26 mm
E
Table bore
14H7 mm
F
Table
130 x 120 mm
J
Weight
17 kg
K
Maximum height
600 mm
L
Width
195 mm
M
Depth
210 mm
PDF
Link to PDf
Technical data PDF
VIDEO
Link to video
Presentation video
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions