??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Presses EMG
Description
15 HR LP - Manual toggle bench presse - 1500 kg
Bill of material
15 HR LP
PREVIEW
Preview
REF
Partnumber
15 HR LP
POWER
Power
1500 kg
S
Stroke
30 or 60 mm
A
Adjustable clear height
220 to 280 mm
B
Swan-neck depth
220 mm
D
Slider bore
16H7 x 26 mm
E
Table bore
32H7 mm
F
Table
200 x 250 mm
I
Maximum angle of rotation of the lever
90 °
J
Weight
55 kg
K
Maximum height
990 mm
L
Width
200 mm
M
Depth
490 mm
PDF
Link to PDf
Technical data PDF
VIDEO
Link to video
Presentation video
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions