??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Presses EMG
Description
1 T LP - Pneumatic bench presses - 1000 kg
Bill of material
1 T LP
PREVIEW
Preview
REF
Partnumber
1 T LP
POWER
Power
1000 kg
S
Stroke
0 to 100 mm
A
Adjustable clear height
300 mm
B
Swan-neck depth
180 mm
D
Slider bore
16H7 x 26 mm
E
Table bore
50H11 mm
F
Table
300 x 200 mm
J
Weight
150 kg
K
Maximum height
995 mm
L
Width
300 mm
M
Depth
425 mm
N
Press speed
100 mm/sec
O
Air consumption
3,4 litre
PDF
Link to PDf
Technical data PDF
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions