??
Catalog navigation
CAD模型选择
HELP_VARIABLE
Company
Presses EMG
Description
7 HR - Manual toggle bench presse - 700 kg
Bill of material
7 HR
PREVIEW
Preview
REF
Partnumber
7 HR
POWER
Power
700 kg
S
Stroke
40 mm
A
Adjustable clear height
35 to 260 mm
B
Swan-neck depth
95 mm
D
Slider bore
16H7 x 26 mm
E
Table bore
14H7 mm
F
Table
160 x 145 mm
I
Maximum angle of rotation of the lever
90 °
J
Weight
25 kg
K
Maximum height
700 mm
L
Width
240 mm
M
Depth
250 mm
PDF
Link to PDf
Technical data PDF
VIDEO
Link to video
Presentation video
Preview - Generation
预览
询价
3D
尺寸标注
2D

Embedded user actions