??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Presses EMG
Description
50 HR LP TR - Manual rack bench presse - 5000 kg
Bill of material
50 HR LP TR
PREVIEW
Preview
REF
Partnumber
50 HR LP TR
POWER
Power
5000 kg
S
Stroke
530 mm
A
Adjustable clear height
415 to 1015 mm
B
Swan-neck depth
300 mm
C
Angle of rotation per mm of stroke
12°74 °
D
Slider bore
16H7 x 26 mm
F
Table
250 x 360 mm
G
Table recess
82 x 115 mm
H
Ø Rotating table
238 mm
J
Weight
210 kg
K
Maximum height
2265 mm
L
Width
465 mm
M
Depth
1000 mm
PDF
Link to PDf
Technical data PDF
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions