??
Catalog navigation
CAD模型选择
HELP_VARIABLE
Company
Presses EMG
Description
50 HR LP - Manual rack bench presse - 5000 kg
Bill of material
50 HR LP
PREVIEW
Preview
REF
Partnumber
50 HR LP
POWER
Power
5000 kg
S
Stroke
270 to 800 mm
A
Adjustable clear height
800 mm
B
Swan-neck depth
310 mm
C
Angle of rotation per mm of stroke
12°74 °
D
Slider bore
16H7 x 26 mm
F
Table
250 x 360 mm
G
Table recess
82 x 115 mm
H
Ø Rotating table
238 mm
J
Weight
145 kg
K
Maximum height
1860 mm
L
Width
465 mm
M
Depth
940 mm
PDF
Link to PDf
Technical data PDF
VIDEO
Link to video
Presentation video
Preview - Generation
预览
询价
3D
尺寸标注
2D

Embedded user actions