??
Catalog navigation
CAD模型选择
HELP_VARIABLE
Company
Presses EMG
Description
5 HR - Manual toggle bench presse - 500 kg
Bill of material
5 HR
PREVIEW
Preview
REF
Partnumber
5 HR
POWER
Power
500 kg
S
Stroke
50 mm
A
Adjustable clear height
42 to 185 mm
B
Swan-neck depth
72 mm
D
Slider bore
10H7 x 24 mm
E
Table bore
14H7 mm
F
Table
100 x 70 mm
I
Maximum angle of rotation of the lever
90 °
J
Weight
9 kg
K
Maximum height
581 mm
L
Width
100 mm
M
Depth
165 mm
PDF
Link to PDf
Technical data PDF
VIDEO
Link to video
Presentation video
Preview - Generation
预览
询价
3D
尺寸标注
2D

Embedded user actions