??
Catalog navigation
CAD模型选择
HELP_VARIABLE
Company
Presses EMG
Description
4 HR - Manual rack bench presse - 600 kg
Bill of material
4 HR
PREVIEW
Preview
REF
Partnumber
4 HR
POWER
Power
600 kg
S
Stroke
0 to 100 mm
A
Adjustable clear height
46 to 280 mm
B
Swan-neck depth
95 mm
C
Angle of rotation per mm of stroke
3°37 °
D
Slider bore
16H7 x 26 mm
E
Table bore
14H7 mm
F
Table
160 x 145 mm
J
Weight
25 kg
K
Maximum height
650 mm
L
Width
240 mm
M
Depth
250 mm
PDF
Link to PDf
Technical data PDF
VIDEO
Link to video
Presentation video
Preview - Generation
预览
询价
3D
尺寸标注
2D

Embedded user actions