??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Presses EMG
Description
4 HR LP - Manual rack bench presse - 600 kg
Bill of material
4 HR LP
PREVIEW
Preview
REF
Partnumber
4 HR LP
POWER
Power
600 kg
S
Stroke
0 to 100 mm
A
Adjustable clear height
30 to 400 mm
B
Swan-neck depth
155 mm
C
Angle of rotation per mm of stroke
3°37 °
D
Slider bore
16H7 x 26 mm
E
Table bore
14H7 mm
F
Table
210 x 220 mm
J
Weight
40 kg
K
Maximum height
800 mm
L
Width
290 mm
M
Depth
340 mm
PDF
Link to PDf
Technical data PDF
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions