??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Presses EMG
Description
4 HR C-MAX - Manual rack bench presse - 600 kg
Bill of material
4 HR C-MAX
PREVIEW
Preview
REF
Partnumber
4 HR C-MAX
POWER
Power
600 kg
S
Stroke
0 to 100 mm
A
Adjustable clear height
95 to 305 mm
B
Swan-neck depth
350 mm
C
Angle of rotation per mm of stroke
3°37 °
D
Slider bore
16H7 x 26 mm
E
Table bore
14H7 mm
F
Table
250 x 250 mm
J
Weight
95 kg
K
Maximum height
860 mm
L
Width
250 mm
M
Depth
595 mm
PDF
Link to PDf
Technical data PDF
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions