??
Catalog navigation
CAD模型选择
HELP_VARIABLE
Company
Presses EMG
Description
20 HR - Manual toggle bench presse - 2000 kg
Bill of material
20 HR
PREVIEW
Preview
REF
Partnumber
20 HR
POWER
Power
2000 kg
S
Stroke
60 mm
A
Adjustable clear height
120 to 280 mm
B
Swan-neck depth
130 mm
D
Slider bore
16H7 x 26 mm
E
Table bore
32H7 mm
F
Table
220 x 200 mm
I
Maximum angle of rotation of the lever
90 °
J
Weight
65 kg
K
Maximum height
990 mm
L
Width
220 mm
M
Depth
350 mm
PDF
Link to PDf
Technical data PDF
VIDEO
Link to video
Presentation video
Preview - Generation
预览
询价
3D
尺寸标注
2D

Embedded user actions