??
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
Company
Presses EMG
Description
20 HR LP - Manual toggle bench presse - 2000 kg
Bill of material
20 HR LP
PREVIEW
Preview
REF
Partnumber
20 HR LP
POWER
Power
2000 kg
S
Stroke
60 mm
A
Adjustable clear height
230 to 290 mm
B
Swan-neck depth
250 mm
D
Slider bore
16H7 x 26 mm
E
Table bore
32H7 mm
F
Table
200 x 300 mm
I
Maximum angle of rotation of the lever
90 °
J
Weight
70 kg
K
Maximum height
1045 mm
L
Width
200 mm
M
Depth
560 mm
PDF
Link to PDf
Technical data PDF
VIDEO
Link to video
Presentation video
Preview - Generation
Преглед
Quotation
3D
Размер
2D

Embedded user actions