??
Catalog navigation
CAD-Modellauswahl
HELP_VARIABLE
Company
Presses EMG
Description
2 T - Pneumatic bench presses - 2000 kg
Bill of material
2 T
PREVIEW
Preview
REF
Partnumber
2 T
POWER
Power
2000 kg
S
Stroke
0 to 69 mm
A
Adjustable clear height
200 mm
B
Swan-neck depth
110 mm
D
Slider bore
16H7 x 30 mm
E
Table bore
30 mm
F
Table
305 x 190 mm
J
Weight
150 kg
K
Maximum height
670 mm
L
Width
305 mm
M
Depth
554 mm
N
Press speed
75 mm/sec
O
Air consumption
5,2 litre
PDF
Link to PDf
Technical data PDF
Preview - Generation
Vorschau
Angebot
3D
Bemaßung
2D

Embedded user actions