??
Catalog navigation
CAD模型选择
HELP_VARIABLE
Company
Presses EMG
Description
2 HR - Manual rack bench presse - 200 kg
Bill of material
2 HR
PREVIEW
Preview
REF
Partnumber
2 HR
POWER
Power
200 kg
S
Stroke
0 to 50 mm
A
Adjustable clear height
54 to 200 mm
B
Swan-neck depth
72 mm
C
Angle of rotation per mm of stroke
4°58 °
D
Slider bore
10H7 x 24 mm
E
Table bore
14H7 mm
F
Table
100 x 70 mm
J
Weight
8 kg
K
Maximum height
470 mm
L
Width
100 mm
M
Depth
165 mm
PDF
Link to PDf
Technical data PDF
VIDEO
Link to video
Presentation video
Preview - Generation
预览
询价
3D
尺寸标注
2D

Embedded user actions