??
Catalog navigation
Выбор CAD модели
HELP_VARIABLE
Company
Presses EMG
Description
15 HR - Manual toggle bench presse - 1500 kg
Bill of material
15 HR
PREVIEW
Preview
REF
Partnumber
15 HR
POWER
Power
1500 kg
S
Stroke
30 or 60 mm
A
Adjustable clear height
60 to 250 mm
B
Swan-neck depth
102 mm
D
Slider bore
16H7 x 26 mm
E
Table bore
32H7 mm
F
Table
200 x 180 mm
I
Maximum angle of rotation of the lever
90 °
J
Weight
32 kg
K
Maximum height
880 mm
L
Width
200 mm
M
Depth
285 mm
PDF
Link to PDf
Technical data PDF
VIDEO
Link to video
Presentation video
Preview - Generation
Предпросмотр
Коммерческое предложение
3D
Измерение
2D

Embedded user actions