??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Presses EMG
Description
14 HR - Manual rack bench presse - 1400 kg
Bill of material
14 HR
PREVIEW
Preview
REF
Partnumber
14 HR
POWER
Power
1400 kg
S
Stroke
0 to 420 mm
A
Adjustable clear height
420 mm
B
Swan-neck depth
210 mm
C
Angle of rotation per mm of stroke
2°86 °
D
Slider bore
16H7 x 26 mm
F
Table
240 x 200 mm
G
Table recess
55 x 90 mm
H
Ø Rotating table
238 mm
J
Weight
45 kg
K
Maximum height
1060 mm
L
Width
290 mm
M
Depth
850 mm
PDF
Link to PDf
Technical data PDF
VIDEO
Link to video
Presentation video
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions